(This post is a Wiki, experienced developers can modify the content)
This post describes the electrical interfaces of a Universal Robot, UR3, UR5 or UR10.
There are electrical interfaces (analog and digital) in the controlbox and at an M8 connector at the tool.
Control box
- 16 digital inputs (0/24V DC)
- 16 digital outputs (0/24V DC)
- 2 analog inputs (0-10V DC or 4-20 mA, 12 bit, differential)
- 2 analog outputs (0-10V DC or 4-20 mA, 12 bit, differential)
The internal 24V PSU can supply a maximum current of 2A total. An external 24V PSU can optionally be used to increase power.
Tool connector
M8 connector.
Suited for: Lumberg RKMV 8-354
- 2 digital inputs
- 2 digital outputs
- 2 analog inputs (0-10V DC or 4-20 mA, non-differential)
Tool digital signals and power supply can be set to either 12V or 24V mode collectively.
Max. current drain is 600 mA.
Any digital input can be configured in PolyScope software or via the URScript interface, to have a functionality to be an external Play, Pause, Stop or Freedrive button.