Script function to create a Plane with 3 variables points

Something like this:
from the post

get feature plane from three points

p1: origin

p2: determines positive X axis (direction from p1 to p2 is X axis)

p3: determines sign of Y axis

def get_feature_plane(p1, p2, p3):

# Step 1. Get the direction vectors
d12 = [ p2[0]-p1[0], p2[1]-p1[1], p2[2]-p1[2] ]
d13 = [ p3[0]-p1[0], p3[1]-p1[1], p3[2]-p1[2] ]

# Step 2. Get the direction vector of Z axis by cross product of d12 and d13
dz = cross_product(d12, d13)

# Step 3. Get the X and Z unit direction vectors by normalizing d12 and dz
temp = norm(d12)
ux = [ d12[0]/temp, d12[1]/temp, d12[2]/temp ]
temp = norm(dz)
uz = [ dz[0]/temp, dz[1]/temp, dz[2]/temp ]

# Step 4. Get Y unit direction vector by cross product of uz and ux
uy = cross_product(uz, ux)

# Step 5. Get the rotation matrix from the unit direction vectors
rotmat = [ ux[0], ux[1], ux[2], uy[0], uy[1], uy[2], uz[0], uz[1], uz[2] ]

# Step 6. Get the rotation vector from the rotation matrix
rotvec = rotmat2rotvec(rotmat)

# Step 7. Get the feature plane with the origin at p1 and the frame achieved at step 6
feature_plane = [ p1[0], p1[1], p1[2], rotvec[0], rotvec[1], rotvec[2] ]

return feature_plane

end

cross product of two vectors u and v

def cross_product(u, v):

u1 = u[0]
u2 = u[1]
u3 = u[2]
v1 = v[0]
v2 = v[1]
v3 = v[2]

s = [ (u2*v3-u3*v2), (u3*v1-u1*v3), (u1*v2-u2*v1) ]

return s

end

convert from rotation matrix to rotation vector

def rotmat2rotvec(rotmat):

# array to matrix
r11 = rotmat[0]
r21 = rotmat[1]
r31 = rotmat[2]
r12 = rotmat[3]
r22 = rotmat[4]
r32 = rotmat[5]
r13 = rotmat[6]
r23 = rotmat[7]
r33 = rotmat[8]

# rotation matrix to rotation vector
theta = acos((r11+r22+r33-1)/2)
sth = sin(theta)

if ( (theta > d2r(179.99)) or (theta < d2r(-179.99)) )
	theta = d2r(180)
	if (r21 < 0):
		if (r31 < 0):
			ux = sqrt((r11+1)/2)
			uy = -sqrt((r22+1)/2)
			uz = -sqrt((r33+1)/2)
		else:
			ux = sqrt((r11+1)/2)
			uy = -sqrt((r22+1)/2)
			uz = sqrt((r33+1)/2)
		end
	else:
		if (r31 < 0):
			ux = sqrt((r11+1)/2)
			uy = sqrt((r22+1)/2)
			uz = -sqrt((r33+1)/2)
		else:
			ux = sqrt((r11+1)/2)
			uy = sqrt((r22+1)/2)
			uz = sqrt((r33+1)/2)
		end
	end
else:
	ux = (r32-r23)/(2*sth)
	uy = (r13-r31)/(2*sth)
	uz = (r21-r12)/(2*sth)
end

rotvec = [(theta*ux),(theta*uy),(theta*uz)]

return rotvec

end