Universal Robots Forum
Internal Force Sensor properties
Technical Questions
electrical
,
force-torque
jbm
September 14, 2016, 3:35pm
2
The precision of the internal force sensor is:
Force: +/- 10 N Torque: +/- 5 Nm
Weight calculation with UR10e
show post in topic
Related topics
Topic
Replies
Views
Activity
E-Series Force Torque Raw Data
Robot Communication
2
1142
October 11, 2018
Two Force Torque Sensors possible?
Technical Questions
mechanical
9
911
June 26, 2019
Read values from Ur5e built-in force/torque sensor
URScript
urscript
,
force-torque
1
3140
January 25, 2021
External force-torque sensor implementation
URCap Development
18
8179
October 13, 2023
URe series force sensor
Technical Questions
0
492
March 2, 2023