Can UR10E robot Recognize frequency pulses? Actually I want to connect digital or analogue inputs ports of robot to laser marking machine which send different information in frequency pulses. Can Robot controller be able to detect that information.?
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Acquisition Frequency of the Analog Input on UR10e | 4 | 494 | February 11, 2022 | |
| Distance checking and digital output configuration | 0 | 186 | April 24, 2024 | |
| Digital Output Pulses while Moving | 2 | 695 | June 15, 2023 | |
| Making an PWM / pulse train while moving | 0 | 218 | November 6, 2023 | |
| Is it possible to generate an output trigger pulse from the robot to an external device | 0 | 300 | April 22, 2022 |