I tried RTDE program. But It’s not go well. I attached my script, and error message, Please tell me , how to correct this script.
import socket
import struct
import select
UR Robot RTDE Configuration
ROBOT_IP = “192.168.1.56” # Change this to your robot’s IP
PORT = 30004 # Default RTDE port
DEFAULT_TIMEOUT = 2.0 # Increased timeout for stability
RTDE Packet IDs
RTDE_REQUEST_PROTOCOL_VERSION = 86
RTDE_CONTROL_PACKAGE_SETUP_OUTPUTS = 79
RTDE_CONTROL_PACKAGE_START = 83
def connect_rtde(ip, port):
“”“Connects to the UR robot’s RTDE server.”“”
sock = socket.socket(socket.AF_INET, socket.SOCK_STREAM)
sock.settimeout(DEFAULT_TIMEOUT)
try:
sock.connect((ip, port))
print(f"✅ Connected to RTDE server at {ip}:{port}")
return sock
except socket.error as e:
print(f"❌ Connection failed: {e}")
return None
def send_command(sock, cmd, payload=b"“):
“”“Sends a command to the RTDE server.””"
size = struct.calcsize(“>HB”) + len(payload)
buf = struct.pack(“>HB”, size, cmd) + payload
try:
sock.sendall(buf)
print(f"📤 Sent command: {cmd}")
return True
except socket.error as e:
print(f"❌ Send failed: {e}")
return False
def receive_data(sock):
“”“Receives an RTDE packet, extracts header and payload.”“”
try:
# Wait for data with a timeout
ready = select.select([sock], , , DEFAULT_TIMEOUT)
if not ready[0]:
print(“
No data received within timeout”)
return None, None
# Receive the 3-byte header
header = sock.recv(3)
if len(header) < 3:
print("⚠️ Incomplete header received")
return None, None
# Extract packet size and command ID
packet_size, cmd = struct.unpack(">HB", header)
# Receive the payload
payload = b""
while len(payload) < packet_size - 3:
chunk = sock.recv(packet_size - 3 - len(payload))
if not chunk:
print("⚠️ Connection closed unexpectedly")
return None, None
payload += chunk
print(f"📥 Received packet: cmd={cmd}, size={packet_size}, payload={len(payload)} bytes")
return cmd, payload
except socket.timeout:
print("❌ Receive timeout")
return None, None
except socket.error as e:
print(f"❌ Receive failed: {e}")
return None, None
def test_rtde():
“”“Test RTDE communication with the UR robot.”“”
sock = connect_rtde(ROBOT_IP, PORT)
if not sock:
return
try:
# **1. Protocol Version Negotiation**
version_payload = struct.pack(">H", 2) # RTDE Protocol Version 2
if send_command(sock, RTDE_REQUEST_PROTOCOL_VERSION, version_payload):
cmd, response = receive_data(sock)
print(f"🔗 Protocol Version Response: cmd={cmd}, response={response}")
# **2. Setup Outputs (actual_TCP_pose)**
output_payload = "actual_TCP_pose,double\0".encode("ascii") # Proper null-terminated string
if send_command(sock, RTDE_CONTROL_PACKAGE_SETUP_OUTPUTS, output_payload):
cmd, response = receive_data(sock)
print(f"📝 Output Setup Response: cmd={cmd}, response={response}")
# **3. Start Receiving Data**
if send_command(sock, RTDE_CONTROL_PACKAGE_START):
cmd, response = receive_data(sock)
print(f"🚀 Start Response: cmd={cmd}, response={response}")
# **4. Receive and Process Data**
for _ in range(5): # Fetch data 5 times
cmd, data = receive_data(sock)
if data and len(data) >= 48:
try:
pose = struct.unpack(">dddddd", data[:48]) # Extract TCP Pose (X, Y, Z, RX, RY, RZ)
print(f"🤖 Robot Pose: {pose}")
except struct.error as e:
print(f"⚠️ Unpack error: {e}")
else:
print(f"⚠️ Unexpected data length: {len(data) if data else 'None'}")
finally:
if sock:
print("🔌 Disconnecting from RTDE server...")
sock.close()
if name == “main”:
test_rtde()
////////////////////////////////////////////////////////////////////////////////////////////////////
Terminal error message
PS C:\MyApps\URScript\RTDE_TRIAL_A> & C:/Users/prosu/miniconda3/envs/bristol_otg/python.exe c:/MyApps/URScript/RTDE_TRIAL_A/Just_Pose_Receive.py
Connected to RTDE server at 192.168.1.56:30004
Sent command: 86
Received packet: cmd=86, size=4, payload=1 bytes
Protocol Version Response: cmd=86, response=b’\x01’
Sent command: 79
Received packet: cmd=79, size=23, payload=20 bytes
Output Setup Response: cmd=79, response=b’\x01NOT_FOUND,NOT_FOUND’
Sent command: 83
Received packet: cmd=83, size=4, payload=1 bytes
Start Response: cmd=83, response=b’\x00’
No data received within timeout